(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative insert with wiper for medium cutting of carbon steel, alloy steel, mild steel, and stainless steel.
[Features]
・WNMG○○○○○○-MW
・80° equilateral unequal angle hexagon, with holes
・Rough cutting and finishing in one shot with a high-efficiency insert that can maintain surface roughness even when the feed is increased.
・A wiper blade is installed at the connecting part of the corner radius and the straight blade
・Wide chip pocket prevents chip clogging・MC5005
/UC5105 cast iron, MC6115/UE6105 steel for stable cutting (guideline for cutting conditions)
・MC6015 / UE6110 is steel, and MC5015 / UC5115 is cast iron for general cutting (guidelines for cutting conditions)
[Application]
- For medium cutting
Part Number |
---|
WNMG060408-MW-UC5105 |
WNMG060408-MW-UC5115 |
WNMG060408-MW-UE6020 |
WNMG060412-MW-UC5105 |
WNMG080408-MW-MC6125 |
WNMG080412-MW-MC6125 |
WNMG080412-MW-UC5105 |
WNMG080412-MW-UC5115 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Dimension D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | WNMG060408-MW | UC5105 | 9.525 | 3.81 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | WNMG060408-MW | UC5115 | 9.525 | 3.81 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.8 | 0.8 | WNMG060408-MW | UE6020 | 9.525 | 3.81 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron | 1.2 | 1.2 | WNMG060412-MW | UC5105 | 9.525 | 3.81 | ||
฿ 310.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.8 | 0.8 | WNMG080408-MW | MC6125 | 12.7 | 5.16 | ||
฿ 310.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 1.2 | 1.2 | WNMG080412-MW | MC6125 | 12.7 | 5.16 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron | 1.2 | 1.2 | WNMG080412-MW | UC5105 | 12.7 | 5.16 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron | 1.2 | 1.2 | WNMG080412-MW | UC5115 | 12.7 | 5.16 |
Loading...
Shape | W (Hexagonal) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Negative | EPSR(°) | 80° | Material Type | Coated・Carbide |
Dimension S1(mm) | 4.76 | Breaker | MW |
How can we improve?
How can we improve?