1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MW Breaker) CNMG○○○-MW

M Class Insert (with MW Breaker) CNMG○○○-MW
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative insert with wiper for medium cutting of carbon steel, alloy steel, mild steel and stainless steel.
[Features]
・CNMG○○○-MW
・80°rhombic, with holes・Roughing
and finishing can be done in one shot with a high-efficiency insert that maintains surface roughness even when the feed is increased
・Corner radius and A wiper blade is installed at the connecting part of the straight blade
・Wide chip pocket prevents chip clogging
・Stable cutting of UC5105 and MC5005 cast iron with UE6105 steel (guideline for cutting conditions)
・Stable cutting of MC6115 steel with US7020 stainless steel (Guidelines for cutting conditions)
-MC6015 and UE6110 steel, MC5015 cast iron, general cutting (Guidelines for cutting conditions)
[Use] -For
medium cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
CNMG120408-MW-MC6125
CNMG120412-MW-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8CNMG120408-MW

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2CNMG120412-MW

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Medium Cutting Rake angle Negative Material Details MC6125
IC(mm) 12.7 EPSR(°) 80 Material Type Coated・Carbide
Dimension D1(mm) 5.16 Dimension S1(mm) 4.76 Breaker MW