1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MV Breaker) VCMT○○○-MV (Part Number)

M Class Insert (with MV Breaker) VCMT○○○-MV
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spherical dots allow a broader range of cutting conditions

 
Part Number
VCMT080202-MV-AP25N
VCMT080202-MV-MP3025
VCMT080202-MV-NX2525
VCMT080202-MV-NX3035
VCMT080202-MV-VP15TF
VCMT080202-MV-VP45N
VCMT080204-MV-AP25N
VCMT080204-MV-MP3025
VCMT080204-MV-NX2525
VCMT080204-MV-NX3035
VCMT080204-MV-VP15TF
VCMT080204-MV-VP45N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.20.2VCMT080202-MVAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2VCMT080202-MVMP3025Coated cermet

฿ 400.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2VCMT080202MVNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2VCMT080202MVNX3035Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2VCMT080202-MVVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2VCMT080202-MVVP45NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4VCMT080204-MVAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4VCMT080204-MVMP3025Coated cermet

฿ 400.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4VCMT080204MVNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4VCMT080204MVNX3035Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4VCMT080204-MVVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4VCMT080204-MVVP45NCoated cermet

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Breaker With Breaker