1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MV Breaker) VBMT○○○-MV【1-10 Pieces Per Package】 (Part Number)

M Class Insert (with MV Breaker) VBMT○○○-MV
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6,512.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M grade insert (with MV breaker) VBMT○○○-MV.
[Features]
- 35° rhombus, positive insert, with
hole- Excellent sharpness due to combination of positive land blade shape and large rake angle-
Spherical dot makes it applicable to a wide range of cutting conditions-
NX2525 and AP25N are stable on steel, stainless steel and cast iron Cutting (guidelines for cutting conditions)
[Use]
・For lathe machining of carbon steel, alloy steel, stainless steel, and mild steel, interpolation breaker for medium cutting

Product dimension and specification



 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
VBMT110304-MV-AP25N
VBMT110304-MV-MP3025
VBMT110304-MV-NX2525
VBMT110304-MV-NX3035
VBMT110304-MV-VP15TF
VBMT110304-MV-VP45N
VBMT110308-MV-AP25N
VBMT110308-MV-MP3025
VBMT110308-MV-NX2525
VBMT110308-MV-NX3035
VBMT110308-MV-VP15TF
VBMT110308-MV-VP45N
VBMT160404-MV-AP25N
VBMT160404-MV-MP3025
VBMT160404-MV-NX2525
VBMT160404-MV-NX3035
VBMT160404-MV-VP15TF
VBMT160404-MV-VP45N
VBMT160408-MV-AP25N
VBMT160408-MV-MP3025
VBMT160408-MV-NX2525
VBMT160408-MV-NX3035
VBMT160408-MV-VP15TF
VBMT160408-MV-VP45N
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
EPSR
(°)
AN
(°)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4VBMT110304-MVAP25N6.3535°Coated・Cermet2.93.18

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4VBMT110304-MVMP3025---Coated cermet--

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4VBMT110304-MVNX25256.3535°Non-coated・Cermet2.93.18

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4VBMT110304-MVNX30356.3535°Non-coated・Cermet2.93.18

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4VBMT110304-MVVP15TF6.3535°Coated・Carbide2.93.18

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4VBMT110304-MVVP45N6.3535°Coated・Cermet2.93.18

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8VBMT110308-MVAP25N---Coated cermet--

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8VBMT110308-MVMP30256.3535°Coated・Cermet2.93.18

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8VBMT110308-MVNX25256.3535°Non-coated・Cermet2.93.18

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8VBMT110308-MVNX30356.3535°Non-coated・Cermet2.93.18

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8VBMT110308-MVVP15TF6.3535°Coated・Carbide2.93.18

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8VBMT110308-MVVP45N6.3535°Coated・Cermet2.93.18

฿ 7,097.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

13 Day(s) Steel / Stainless Steel / Cast Iron0.40.4VBMT160404-MVAP25N9.52535°Coated・Cermet4.44.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4VBMT160404-MVMP30259.52535°Coated・Cermet4.44.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4VBMT160404-MVNX2525---Cermet--

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4VBMT160404-MVNX30359.52535°Non-coated・Cermet4.44.76

฿ 6,512.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

16 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4VBMT160404-MVVP15TF9.52535°Coated・Carbide4.44.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4VBMT160404-MVVP45N9.52535°Coated・Cermet4.44.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8VBMT160408-MVAP25N9.52535°Coated・Cermet4.44.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8VBMT160408-MVMP3025---Coated cermet--

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8VBMT160408-MVNX25259.52535°Non-coated・Cermet4.44.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8VBMT160408-MVNX30359.52535°Non-coated・Cermet4.44.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8VBMT160408-MVVP15TF9.52535°Coated・Carbide4.44.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8VBMT160408-MVVP45N---Coated cermet--

Loading...

  1. 1
 

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Breaker MV