1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M-Class Insert (With MS Breaker) VNMG○○○-MS (Part Number)

M-Class Insert (With MS Breaker) VNMG○○○-MS
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 412.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves reliable control even in the latter half of passes when continuous chips tend to be produced

 
Part Number
VNMG160404-MS-MP9005
VNMG160404-MS-MP9015
VNMG160404-MS-MT9015
VNMG160404-MS-UP20M
VNMG160404-MS-US905
VNMG160404-MS-VP05RT
VNMG160404-MS-VP10RT
VNMG160408-MS-MP9005
VNMG160408-MS-MP9015
VNMG160408-MS-MT9015
VNMG160408-MS-NX3035
VNMG160408-MS-RT9010
VNMG160408-MS-US905
VNMG160408-MS-VP05RT
VNMG160408-MS-VP10RT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4VNMG160404-MSMP9005CBN / CoatingWith breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4VNMG160404-MSMP9015CBN / CoatingWith breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4VNMG160404-MSMT9015CBN / Ultra-hardWith breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel0.40.4VNMG160404-MSUP20MCoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4VNMG160404-MSUS905CoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4VNMG160404-MSVP05RTCoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4VNMG160404-MSVP10RTCoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408-MSMP9005CBN / CoatingWith breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408-MSMP9015CBN / CoatingWith breaker

฿ 412.00

MME INSERTS 10 Piece(s) 16 Day(s) Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408-MSMT9015CBN / Ultra-hardWith breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8VNMG160408-MSNX3035CermetWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408-MSRT9010CarbideWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408-MSUS905CoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408-MSVP05RTCoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408-MSVP10RTCoatingWith Breaker

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative