1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M-Class Insert (With MS Breaker) TNMG○○○-MS【1-10 Pieces Per Package】 (Part Number)

M-Class Insert (With MS Breaker) TNMG○○○-MS
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,879.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert (with MS breaker) TNMG○○○-MS, ideal for high-precision machining of difficult-to-cut materials.
[Features]
・Breaker for difficult-to-cut materials
・Reduces cutting resistance with sharp sharpness
・Reduces the contact area between the rake face and chips with a two-stage rake angle
・Reduces cutting heat
・60° triangle, negative insert, With hole
・US7020 is for stable cutting of stainless steel (guideline for cutting condition)
・US905, VP05RT is stable cutting for heat-resistant alloy・titanium alloy (guideline for cutting condition)
[Use]
・For medium cutting of hard-to-cut materials optimum

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
TNMG160404-MS-US905
TNMG160404-MS-UTI20T
TNMG160404-MS-VP05RT
TNMG160404-MS-VP10RT
TNMG160404-MS-VP15TF
TNMG160408-MS-NX3035
TNMG160408-MS-RT9010
TNMG160408-MS-UP20M
TNMG160408-MS-US905
TNMG160408-MS-VP05RT
TNMG160408-MS-VP10RT
TNMG160408-MS-VP15TF
TNMG160412-MS-US905
TNMG160412-MS-VP05RT
TNMG160412-MS-VP10RT
TNMG220408-MS-UP20M
TNMG220408-MS-US905
TNMG220408-MS-VP05RT
TNMG220408-MS-VP10RT
TNMG220408-MS-VP15TF
TNMG220412-MS-US735
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4TNMG160404-MSUS9059.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4TNMG160404-MSUTi20T9.525Non-coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4TNMG160404-MSVP05RT9.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4TNMG160404-MSVP10RT9.525Coated・Carbide3.81

฿ 3,879.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

11 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4TNMG160404-MSVP15TF9.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8TNMG160408-MSNX30359.525Non-coated・Cermet3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8TNMG160408-MSRT90109.525Non-coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel0.80.8TNMG160408-MSUP20M9.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8TNMG160408-MSUS9059.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8TNMG160408-MSVP05RT9.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8TNMG160408-MSVP10RT9.525Coated・Carbide3.81

฿ 3,879.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

11 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8TNMG160408-MSVP15TF9.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy1.21.2TNMG160412-MSUS9059.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy1.21.2TNMG160412-MSVP05RT9.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2TNMG160412-MSVP10RT9.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel0.80.8TNMG220408-MSUP20M12.7Coated・Carbide5.16

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8TNMG220408-MSUS90512.7Coated・Carbide5.16

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8TNMG220408-MSVP05RT12.7Coated・Carbide5.16

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8TNMG220408-MSVP10RT12.7Coated・Carbide5.16

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8TNMG220408-MSVP15TF12.7Coated・Carbide5.16

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy1.21.2TNMG220412-MSUS73512.7Coated・Carbide5.16

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative EPSR(°) 60° Dimension S1(mm) 4.76
Breaker MS