1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M-Class Insert (With MS Breaker) DNMG○○○-MS【1-10 Pieces Per Package】

M-Class Insert (With MS Breaker) DNMG○○○-MS
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 447.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

Chipbreaker DNMG○○○-MS is ideal for high-precision machining of difficult-to-cut materials.
[Features]
- 55° diamond shape, negative insert, with hole.
・M-class double-sided chipbreaker, non-grinding outer circumference.
・Sharp sharpness reduces cutting resistance.
・Double rake angle reduces the contact area between the rake face and chips.
・Reduces generation of cutting heat.
[Use]
・Ideal for medium cutting of hard-to-cut materials.

 

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
DNMG150404-MS-MP9005
DNMG150404-MS-MP9015
DNMG150404-MS-MT9015
DNMG150404-MS-US905
DNMG150404-MS-VP05RT
DNMG150404-MS-VP10RT
DNMG150404-MS-VP15TF
DNMG150408-MS-MP9005
DNMG150408-MS-MP9015
DNMG150408-MS-MT9015
DNMG150408-MS-RT9010
DNMG150408-MS-UP20M
DNMG150408-MS-US905
DNMG150408-MS-VP05RT
DNMG150408-MS-VP10RT
DNMG150408-MS-VP15TF
DNMG150412-MS-MP9005
DNMG150412-MS-MP9015
DNMG150412-MS-MT9015
DNMG150412-MS-US905
DNMG150412-MS-VP05RT
DNMG150412-MS-VP10RT
DNMG150604-MS-MP9005
DNMG150604-MS-MP9015
DNMG150604-MS-MT9015
DNMG150604-MS-UP20M
DNMG150604-MS-US905
DNMG150604-MS-VP05RT
DNMG150604-MS-VP10RT
DNMG150608-MS-MP9005
DNMG150608-MS-MP9015
DNMG150608-MS-MT9015
DNMG150608-MS-US905
DNMG150608-MS-VP05RT
DNMG150608-MS-VP10RT
DNMG150612-MS-MP9005
DNMG150612-MS-MP9015
DNMG150612-MS-MT9015
DNMG150612-MS-US905
DNMG150612-MS-VP05RT
DNMG150612-MS-VP10RT
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type Dimension S1
(mm)

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150404-MSMP9005-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150404-MSMP9015-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150404-MSMT9015-Non-coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150404-MSUS905-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150404-MSVP05RT-Coated・Carbide4.76

฿ 5,347.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150404-MSVP10RT-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150404-MSVP15TF-Coated・Carbide4.76

฿ 5,347.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

91 Day(s) Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150408-MSMP9005-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150408-MSMP9015-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150408-MSMT9015-Non-coated・Carbide4.76

฿ 4,855.00

INSERTS 1 Pack(s)

10 Pieces Per Package

11 Day(s) Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150408-MSRT9010-Non-coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel0.80.8DNMG150408-MSUP20M-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150408-MSUS905-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150408-MSVP05RT-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150408-MSVP10RT-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150408-MSVP15TF-Coated・Carbide4.76

฿ 492.00

MME INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150412-MSMP9005669-9201Coated・Carbide4.76

฿ 492.00

MME INSERTS 10 Piece(s) 35 Day(s) Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150412-MSMP9015669-9324Coated・Carbide4.76

฿ 447.00

MME INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150412-MSMT9015669-9588Non-coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150412-MSUS905-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150412-MSVP05RT-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150412-MSVP10RT-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150604-MSMP9005-Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150604-MSMP9015-Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150604-MSMT9015-Non-coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel0.40.4DNMG150604-MSUP20M-Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150604-MSUS905-Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150604-MSVP05RT-Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150604-MSVP10RT-Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150608-MSMP9005-Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150608-MSMP9015-Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150608-MSMT9015-Non-coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150608-MSUS905-Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150608-MSVP05RT-Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150608-MSVP10RT-Coated・Carbide6.35

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150612-MSMP9005669-9219Coated・Carbide6.35

฿ 608.00

MME INSERTS 10 Piece(s) 35 Day(s) Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150612-MSMP9015669-9332Coated・Carbide6.35

฿ 553.00

MME INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150612-MSMT9015669-9596Non-coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150612-MSUS905-Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150612-MSVP05RT-Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150612-MSVP10RT-Coated・Carbide6.35

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative IC(mm) 12.7 EPSR(°) 55
Dimension D1(mm) 5.16 Breaker MS