1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M-Class Insert (With MS Breaker) CNMG○○○-MS (CNMG120404-MS-UP20M)

MME INSERTS

M-Class Insert (With MS Breaker) CNMG○○○-MS (CNMG120404-MS-UP20M)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

M-class insert (with MS breaker) CNMG○○○-MS that is ideal for high-precision machining of difficult-to-cut materials.
[Features]
- Breaker dedicated to hard-to-cut materials.
・Reduces cutting resistance with sharp sharpness.
・The two-step rake angle reduces the contact area between the rake face and chips.
・Reduce cutting heat.
- 80° rhombus, negative insert, with hole.
· US7020 is for stable cutting of stainless steel (a guideline for cutting conditions).
· US905 and VP05RT can be used for stable cutting of heat-resistant alloys and titanium alloys (reference for cutting conditions).
[Use]
・Ideal for medium cutting of hard-to-cut materials.

Product dimension and specification



GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
CNMG120404-MS-UP20M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel0.40.4CNMG120404-MSUP20M-12.7Coated・Carbide5.164.76

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative EPSR(°) 80 Breaker MS