1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MP Breaker) VNMG○○○-MP

M Class Insert (with MP Breaker) VNMG○○○-MP
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 264.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert that achieves good chip control, low cutting heat, and high wear resistance in a wide range of areas due to its original chipbreaker shape.
[Features]
- 35° rhombus, negative insert, with holes,
chip control follows changes in depth of cut, feed, and cutting speed.-
Greatly improves productivity.-
Controls crater wear due to low cutting heat. The temperature of the work material is also reduced
・Stable cutting of steel with UE6105 and MC6115 (guideline for cutting conditions)
・General cutting of steel with MP3025・MC6015・UE6110 (guidelines for cutting conditions)
[Applications]
・For medium turning
・For turning
・Ideal for copy machining where cutting conditions such as depth of cut, feed, and cutting speed fluctuate greatly.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
VNMG160404-MP-MC6125
VNMG160404-MP-MP3025
VNMG160408-MP-MC6125
VNMG160408-MP-MP3025
VNMG160412-MP-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 264.00

MILLING CHIP 1 Piece(s) 15 Day(s) 0.40.4VNMG160404-MPMC6125Coated・Carbide

฿ 540.00

MME INSERTS 10 Piece(s) 40 Day(s) 0.40.4VNMG160404-MPMP3025Coated・Cermet

฿ 264.00

MILLING CHIP 1 Piece(s) 15 Day(s) 0.80.8VNMG160408-MPMC6125Coated・Carbide

฿ 540.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.80.8VNMG160408-MPMP3025Coated・Cermet

฿ 264.00

MILLING CHIP 1 Piece(s) 15 Day(s) 1.21.2VNMG160412-MPMC6125Coated・Carbide

Loading...

  1. 1
 

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Medium Cutting Rake angle Negative IC(mm) 9.525
EPSR(°) 35° Dimension D1(mm) 3.81 Dimension S1(mm) 4.76
Breaker MP