1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MP Breaker) TNMG-MP

M Class Insert (with MP Breaker) TNMG-MP
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert with MP breaker for turning that allows chip control to follow changes in cutting speed.
[Features]
・With its unrivaled breaker shape, it achieves excellent chip control, low cutting heat, and high wear resistance in a wide range of areas
・Greatly improves productivity
・60° equilateral triangle, negative insert, with hole
・UE6105・MC6115 is for stable cutting of steel (a guideline for cutting conditions)
・UE6110・MC6015・MP3025 is for general cutting of steel (a guideline for cutting conditions)
・UC5115 is for general cutting of cast iron (a guideline for cutting conditions)
[Applications]
・For profiling, cutting depth Optimal for machining where cutting conditions such as volume, feed rate, and cutting speed fluctuate greatly

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
TNMG160404-MP-MC6125
TNMG160404-MP-MP3025
TNMG160408-MP-MC6125
TNMG160408-MP-MP3025
TNMG160412-MP-MC6125
TNMG160412-MP-MP3025
TNMG220408-MP-MC6115
TNMG220408-MP-MC6125
TNMG220412-MP-MC6115
TNMG220412-MP-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.40.4TNMG160404-MPMC61259.525Coated・Carbide3.81

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s) 0.40.4TNMG160404-MPMP30259.525Coated・Cermet3.81

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8TNMG160408-MPMC61259.525Coated・Carbide3.81

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s) 0.80.8TNMG160408-MPMP30259.525Coated・Cermet3.81

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2TNMG160412-MPMC61259.525Coated・Carbide3.81

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) 1.21.2TNMG160412-MPMP30259.525Coated・Cermet3.81

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8TNMG220408-MPMC611512.7Coated・Carbide5.16

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8TNMG220408-MPMC612512.7Coated・Carbide5.16

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2TNMG220412-MPMC611512.7Coated・Carbide5.16

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2TNMG220412-MPMC612512.7Coated・Carbide5.16

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Medium Cutting Rake angle Negative EPSR(°) 60°
Dimension S1(mm) 4.76 Breaker MP