1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MP Breaker) DNMG○○○○○○-MP (Part Number)

M Class Insert (with MP Breaker) DNMG○○○○○○-MP
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 326.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An M-class insert that achieves good chip control, low cutting heat, and high wear resistance in a wide range of areas due to its original chipbreaker shape.
[Features]
- 55° rhombus, negative insert, with holes,
chip control follows changes in depth of cut, feed, and cutting speed.-
Greatly improves productivity.-
Controls crater wear due to low cutting heat. The temperature of the work material is also reduced
・Stable cutting of steel for UE6105・MC6115・MC6015 (reference for cutting condition)
・General cutting for MP3025・UE6110 for steel and UC5115 for cast iron (reference for cutting condition)
[Use]
・Medium cutting Optimal for processing where cutting conditions such as depth of cut, feed amount, and cutting speed fluctuate greatly in applications
, turning , and profiling.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
DNMG150404-MP-MC6125
DNMG150404-MP-MP3025
DNMG150408-MP-MC6125
DNMG150408-MP-MP3025
DNMG150412-MP-MC6125
DNMG150412-MP-MP3025
DNMG150416-MP-MC6125
DNMG150604-MP-MC6115
DNMG150604-MP-MC6125
DNMG150604-MP-MP3025
DNMG150608-MP-MC6115
DNMG150608-MP-MC6125
DNMG150608-MP-MP3025
DNMG150612-MP-MC6115
DNMG150612-MP-MC6125
DNMG150612-MP-MP3025
DNMG150616-MP-MC6115
DNMG150616-MP-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension S1
(mm)

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150404-MPMC6125-4.76

฿ 492.00

MME INSERTS 10 Piece(s) 15 Day(s) -0.40.4DNMG150404-MPMP3025Coated cermet4.76

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150408-MPMC6125-4.76

฿ 492.00

MME INSERTS 10 Piece(s) 15 Day(s) -0.80.8DNMG150408-MPMP3025Coated cermet4.76

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2DNMG150412-MPMC6125-4.76

฿ 492.00

MME INSERTS 10 Piece(s) 40 Day(s) -1.21.2DNMG150412-MPMP3025Coated cermet4.76

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.61.6DNMG150416-MPMC6125-4.76

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.4DNMG150604-MPMC6115Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150604-MPMC6125Coated・Carbide6.35

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) -0.40.4DNMG150604-MPMP3025Coated・Cermet6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.20.8DNMG150608-MPMC6115Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150608-MPMC6125Coated・Carbide6.35

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) -0.80.8DNMG150608-MPMP3025Coated・Cermet6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.41.2DNMG150612-MPMC6115Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2DNMG150612-MPMC6125Coated・Carbide6.35

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) -1.21.2DNMG150612-MPMP3025Coated・Cermet6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.61.6DNMG150616-MPMC6115Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.61.6DNMG150616-MPMC6125Coated・Carbide6.35

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative IC(mm) 12.7 EPSR(°) 55
Dimension D1(mm) 5.16 Breaker MP