1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MP Breaker) CNMG-MP

M Class Insert (with MP Breaker) CNMG-MP
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

M-class insert (with MP chipbreaker) CNMG-MP with chip control that follows changes in cutting speed.
[Features]
・The breaker shape achieves good chip control, low cutting heat, and high wear resistance over a wide range
・Greatly improves productivity
・80° rhombus, negative insert, with hole
・UE6105 is for stable cutting of steel ( Standard cutting condition)
・UE6110・MC6015・MP3025 for general cutting of steel (standard cutting condition)
・UC5115 for general cutting of cast iron (standard cutting condition)
・MP3025 general cutting for steel (standard cutting condition)
・MC6115 is for stable cutting of steel (a guideline for cutting conditions)
[Use]
・For lathe machining・copy
machining, ideal for machining where cutting conditions such as depth of cut, feed amount, and cutting speed fluctuate greatly.

Product dimension and specification



 

GRADES FOR TURNING / TURNING APPLICATION RANGE



 
Part Number
CNMG120404-MP-MC6125
CNMG120404-MP-MP3025
CNMG120408-MP-MC6125
CNMG120408-MP-MP3025
CNMG120412-MP-MC6125
CNMG120412-MP-MP3025
CNMG120416-MP-MC6125
CNMG160608-MP-MC6115
CNMG160608-MP-MC6125
CNMG160612-MP-MC6115
CNMG160612-MP-MC6125
CNMG160616-MP-MC6115
CNMG160616-MP-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Dimension D1
(mm)
Dimension S1
(mm)

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.40.4CNMG120404-MPMC612512.75.164.76

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s) 0.40.4CNMG120404-MPMP302512.75.164.76

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8CNMG120408-MPMC612512.75.164.76

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.80.8CNMG120408-MPMP302512.75.164.76

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2CNMG120412-MPMC612512.75.164.76

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) 1.21.2CNMG120412-MPMP302512.75.164.76

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.61.6CNMG120416-MPMC612512.75.164.76

฿ 554.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.80.8CNMG160608-MPMC611515.8756.356.35

฿ 554.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.80.8CNMG160608-MPMC612515.8756.356.35

฿ 554.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2CNMG160612-MPMC611515.8756.356.35

฿ 554.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2CNMG160612-MPMC612515.8756.356.35

฿ 554.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.61.6CNMG160616-MPMC611515.8756.356.35

฿ 554.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.61.6CNMG160616-MPMC612515.8756.356.35

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Medium Cutting Rake angle Negative EPSR(°) 80
Material Type Coated・Carbide Breaker MP