(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves thread machining with increased precision.
Shape | W (Hexagonal) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Negative | Material Type | Coating | Breaker | With Breaker |
Please check the type/dimensions/specifications of the part WNMG060408-MM-MC7015 in the M Class Insert (with MM Breaker) WNMG○○○○○○-MM series.
Part Number |
---|
WNMG060408-MM-MC7025 |
WNMG060408-MM-MP7035 |
WNMG060412-MM-MC7015 |
WNMG060412-MM-MC7025 |
WNMG060412-MM-MP7035 |
WNMG080408-MM-MC7015 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 198.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | WNMG060408-MM | MC7025 | |
฿ 280.88 | 10 Piece(s) | 15 Day(s) | - | 0.8 | 0.8 | WNMG060408-MM | MP7035 | ||
฿ 198.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 1.2 | 1.2 | WNMG060412-MM | MC7015 | |
฿ 198.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 1.2 | 1.2 | WNMG060412-MM | MC7025 | |
฿ 280.88 | 10 Piece(s) | 15 Day(s) | - | 1.2 | 1.2 | WNMG060412-MM | MP7035 | ||
฿ 300.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | WNMG080408-MM | MC7015 |
How can we improve?
How can we improve?