1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M Class Insert (with MM Breaker) VNMG○○○-MM

M Class Insert (with MM Breaker) VNMG○○○-MM
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 258.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves thread machining with increased precision.

 
Part Number
VNMG160408-MM-MC7015
VNMG160408-MM-MC7025
VNMG160408-MM-MP7035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Details

฿ 258.00

INSERTS 10 Piece(s) Available 15 Day(s) MC7015

฿ 258.00

INSERTS 10 Piece(s) Available 15 Day(s) MC7025

฿ 540.00

MME INSERTS 10 Piece(s) 15 Day(s) MP7035

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Stainless Steel
Breaker Use Medium Cutting Rake angle Negative Corner R 0.8
Corner R Re(mm) 0.8 Notation Symbol VNMG160408-MM Material Type Coating
Breaker With Breaker