(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves thread machining with increased precision.
Part Number |
---|
SCMT09T304-MM-MC7025 |
SCMT09T304-MM-VP15TF |
SCMT09T308-MM-MC7025 |
SCMT09T308-MM-VP15TF |
SCMT120404-MM-MC7025 |
SCMT120404-MM-VP15TF |
SCMT120408-MM-MC7025 |
SCMT120408-MM-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 242.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | SCMT09T304-MM | MC7025 | |
฿ 416.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | SCMT09T304-MM | VP15TF | ||
฿ 242.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | SCMT09T308-MM | MC7025 | |
฿ 416.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | SCMT09T308-MM | VP15TF | ||
฿ 350.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | SCMT120404-MM | MC7025 | |
฿ 657.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | SCMT120404-MM | VP15TF | ||
฿ 350.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | SCMT120408-MM | MC7025 | |
฿ 657.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | SCMT120408-MM | VP15TF |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive | Material Type | Coating | Breaker | With Breaker |
How can we improve?
How can we improve?