(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even in the latter half of passes when continuous chips tend to be produced
Shape | D (55° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive | Material Type | Coating | Breaker | With Breaker |
Please check the type/dimensions/specifications of the part DCMT070204-MM-MC7025 in the M-Class Insert (With MM Breaker) DCMT○○○-MM series.
Part Number |
---|
DCMT070204-MM-VP15TF |
DCMT070208-MM-MC7025 |
DCMT070208-MM-VP15TF |
DCMT11T304-MM-MC7025 |
DCMT11T304-MM-VP15TF |
DCMT11T308-MM-MC7025 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 344.00 | 10 Piece(s) | 1 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | DCMT070204-MM | VP15TF | ||
฿ 244.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | DCMT070208-MM | MC7025 | |
฿ 344.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | DCMT070208-MM | VP15TF | ||
฿ 280.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | DCMT11T304-MM | MC7025 | |
฿ 450.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | DCMT11T304-MM | VP15TF | ||
฿ 280.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | DCMT11T308-MM | MC7025 |
How can we improve?
How can we improve?