(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Positive insert for lathe turning.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 336.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | CCMT09T304-MM | MC7025 | |
฿ 416.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CCMT09T304-MM | VP15TF | ||
฿ 336.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | CCMT09T308-MM | MC7025 | |
฿ 416.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | CCMT09T308-MM | VP15TF | ||
฿ 196.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | CCMT060204-MM | MC7025 | |
฿ 287.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CCMT060204-MM | VP15TF | ||
฿ 196.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | CCMT060208-MM | MC7025 | |
฿ 287.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | CCMT060208-MM | VP15TF | ||
฿ 430.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | CCMT120404-MM | MC7025 | |
฿ 625.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CCMT120404-MM | VP15TF | ||
฿ 430.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | CCMT120408-MM | MC7025 | |
฿ 625.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | CCMT120408-MM | VP15TF | ||
฿ 430.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 1.2 | 1.2 | CCMT120412-MM | MC7025 | |
฿ 625.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | CCMT120412-MM | VP15TF |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive | Material Type | Coating |
How can we improve?
How can we improve?