(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting blade supports light cutting to finishing of hard-to-cut materials
Shape | W (Hexagonal) | Application | Outer Diameter / Inner Diameter | Rake angle | Negative |
---|---|---|---|---|---|
Material Type | Coating | Breaker | With Breaker |
Please check the type/dimensions/specifications of the part WNMG080416-MJ-US905 in the M Class Insert (with MJ Breaker) WNMG○○○○○○-MJ series.
Part Number |
---|
WNMG080408-MJ-VP10RT |
WNMG080412-MJ-US905 |
WNMG080412-MJ-VP05RT |
WNMG080412-MJ-VP10RT |
WNMG080416-MJ-VP05RT |
WNMG080416-MJ-VP10RT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | WNMG080408-MJ | VP10RT | ||
฿ 310.51 | 10 Piece(s) | 40 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | WNMG080412-MJ | US905 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | WNMG080412-MJ | VP05RT | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | WNMG080412-MJ | VP10RT | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | WNMG080416-MJ | VP05RT | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | WNMG080416-MJ | VP10RT |
How can we improve?
How can we improve?