1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MJ Breaker) VNMG○○○-MJ (Part Number)

M Class Insert (with MJ Breaker) VNMG○○○-MJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 414.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting blade supports light cutting to finishing of hard-to-cut materials

 
Part Number
VNMG160404-MJ-RT9010
VNMG160404-MJ-US905
VNMG160404-MJ-VP05RT
VNMG160404-MJ-VP10RT
VNMG160408-MJ-RT9010
VNMG160408-MJ-US905
VNMG160408-MJ-VP05RT
VNMG160408-MJ-VP10RT
VNMG160412-MJ-US905
VNMG160412-MJ-VP05RT
VNMG160412-MJ-VP10RT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 414.00

MME INSERTS 10 Piece(s) 40 Day(s) Heat-Resistant Alloy, Titanium Alloy0.40.4VNMG160404-MJRT9010Carbide

฿ 540.00

MME INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.40.4VNMG160404-MJUS905Coating

฿ 540.00

MME INSERTS 10 Piece(s) 40 Day(s) Heat-Resistant Alloy, Titanium Alloy0.40.4VNMG160404-MJVP05RTCoating

฿ 540.00

MME INSERTS 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4VNMG160404-MJVP10RTCoating

฿ 414.00

MME INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408-MJRT9010Carbide

฿ 540.00

MME INSERTS 10 Piece(s) 35 Day(s) Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408-MJUS905Coating

฿ 540.00

MME INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408-MJVP05RTCoating

฿ 540.00

MME INSERTS 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408-MJVP10RTCoating

฿ 540.00

MME INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1.21.2VNMG160412-MJUS905Coating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy1.21.2VNMG160412-MJVP05RTCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2VNMG160412-MJVP10RTCoating

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Rake angle Negative
Breaker With Breaker