(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting blade supports light cutting to finishing of hard-to-cut materials
Part Number |
---|
CNMG120416-MJ-US905 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 354.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | CNMG120416-MJ | US905 | Coating |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Rake angle | Negative |
---|---|---|---|---|---|
Breaker | With Breaker |
Please check the type/dimensions/specifications of the part CNMG120416-MJ-US905 in the M Class Insert (with MJ Breaker) CNMG○○○-MJ series.
Part Number |
---|
CNMG120404-MJ-VP05RT |
CNMG120404-MJ-VP10RT |
CNMG120408-MJ-RT9010 |
CNMG120408-MJ-US905 |
CNMG120416-MJ-VP05RT |
CNMG120416-MJ-VP10RT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 354.00 | 10 Piece(s) | 10 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CNMG120404-MJ | VP05RT | Coating | ||
฿ 354.00 | 10 Piece(s) | 10 Day(s) | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CNMG120404-MJ | VP10RT | Coating | ||
฿ 316.00 | 10 Piece(s) | 10 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | CNMG120408-MJ | RT9010 | Carbide | ||
฿ 354.00 | 10 Piece(s) | 10 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | CNMG120408-MJ | US905 | Coating | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | CNMG120416-MJ | VP05RT | Coating | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | CNMG120416-MJ | VP10RT | Coating |
How can we improve?
How can we improve?