1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MH Breaker) WNMG○○○-MH

M Class Insert (with MH Breaker) WNMG○○○-MH
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

Alternative chipbreaker for medium cutting of alloy steel.
[Features]
- 80° equilateral unequal hexagonal shape, negative insert, with hole-
M-class double-sided chip breaker- flat land blade type for high cutting edge strength-
moderate chip pocket for good chip
control- UE6105 and MC6115 are Stable cutting of steel (guideline for cutting conditions)
・US7020 is for stable cutting of stainless steel (guideline for cutting conditions)
[Applications]
・For turning and medium cutting of alloy steel

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
WNMG080404-MH-MC6125
WNMG080408-MH-MC6125
WNMG080412-MH-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.40.4WNMG080404-MH

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8WNMG080408-MH

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2WNMG080412-MH

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Medium Cutting Rake angle Negative Material Details MC6125
IC(mm) 12.7 EPSR(°) 80 Material Type Coated・Carbide
Dimension D1(mm) 5.16 Dimension S1(mm) 4.76 Breaker MH