(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Interpolation M grade insert for medium cutting of alloy steel (with MH breaker) TNMG○○○-MH.
[Features]
・M-class double-sided chip breaker
・Flatland blade type with high cutting edge strength
・Good chip control with moderate chip pocket
・60° equilateral triangle, negative insert, with hole
・UE6105 is steel, US7020 is stainless steel Stable cutting of steel (reference for cutting condition)
・UE6110・MC6015・MC6115・MP3025 for general cutting of steel (reference for cutting condition)
・UC5115 for general cutting of cast iron (reference for cutting condition)
[Use]
・Carbon steel. For turning alloy steel and medium cutting
Part Number |
---|
TNMG160404-MH-MC6125 |
TNMG160408-MH-MC6125 |
TNMG160412-MH-MC6125 |
TNMG220408-MH-MC6115 |
TNMG220408-MH-MC6125 |
TNMG220412-MH-MC6115 |
TNMG220412-MH-MC6125 |
TNMG220412-MH-UE6020 |
TNMG220412-MH-UE6035 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Dimension D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 250.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | 0.4 | 0.4 | TNMG160404-MH | MC6125 | 9.525 | 3.81 | ||
฿ 250.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | 0.8 | 0.8 | TNMG160408-MH | MC6125 | 9.525 | 3.81 | ||
฿ 250.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | 1.2 | 1.2 | TNMG160412-MH | MC6125 | 9.525 | 3.81 | ||
฿ 352.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | 0.8 | 0.8 | TNMG220408-MH | MC6115 | 12.7 | 5.16 | ||
฿ 352.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | 0.8 | 0.8 | TNMG220408-MH | MC6125 | 12.7 | 5.16 | ||
฿ 352.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | 1.2 | 1.2 | TNMG220412-MH | MC6115 | 12.7 | 5.16 | ||
฿ 352.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | 1.2 | 1.2 | TNMG220412-MH | MC6125 | 12.7 | 5.16 | ||
฿ 543.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | 1.2 | 1.2 | TNMG220412-MH | UE6020 | 12.7 | 5.16 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.2 | 1.2 | TNMG220412-MH | UE6035 | 12.7 | 5.16 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | work material | Steel |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Negative | EPSR(°) | 60 |
Material Type | Coated・Carbide | Dimension S1(mm) | 4.76 | Breaker | MH |
How can we improve?
How can we improve?