1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MH Breaker) SNMG○○○-MH

M Class Insert (with MH Breaker) SNMG○○○-MH
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

Alternative chipbreaker for medium cutting of alloy steel SNMG○○○-MH.
[Features]
・90° square, negative insert, with hole
・M-class double-sided chip breaker
・High cutting edge strength with flat land blade type・Excellent
chip disposal with moderate chip pocket
・UE6105 and MC6115 are made of steel, US7020 is made of steel Stable cutting of stainless steel (guideline for cutting condition)
・MC6015・UE6110 is steel, general cutting (guideline for cutting condition)
[Use]
・For turning and medium cutting of alloy steel

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
SNMG120408-MH-MC6125
SNMG120412-MH-MC6125
SNMG190612-MH-MC6115
SNMG190612-MH-MC6125
SNMG190616-MH-MC6115
SNMG190616-MH-MC6125
SNMG190616-MH-UE6020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Dimension D1
(mm)
Dimension S1
(mm)

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8SNMG120408-MHMC612512.75.164.76

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2SNMG120412-MHMC612512.75.164.76

฿ 610.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2SNMG190612-MHMC611519.057.936.35

฿ 610.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2SNMG190612-MHMC612519.057.936.35

฿ 610.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.61.6SNMG190616-MHMC611519.057.936.35

฿ 610.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.61.6SNMG190616-MHMC612519.057.936.35

฿ 995.00

MME INSERTS 10 Piece(s) 15 Day(s) 1.61.6SNMG190616-MHUE602019.057.936.35

Loading...

  1. 1
 

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Medium Cutting Rake angle Negative EPSR(°) 90
Material Type Coated・Carbide Breaker MH