1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MH Breaker) DNMG○○○-MH (DNMG150404-MH-MC6125)

TURNING INSERTS

M Class Insert (with MH Breaker) DNMG○○○-MH (DNMG150404-MH-MC6125)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Interpolation M grade insert for medium cutting of alloy steel (with MH breaker) DNMG○○○-MH.
[Features]
・M-class double-sided chip breaker
・Flatland blade type with high cutting edge strength
・Good chip control with moderate chip pocket
・55°rhombic shape, negative insert, with hole
・UE6105 is steel, US7020 is stainless steel Stable cutting (reference for cutting condition)
・UE6110, MC6015, MC6115 are for general cutting of steel (reference for cutting condition)
[Applications]
・Carbon steel. For turning alloy steel and medium cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
DNMG150404-MH-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details Dimension S1
(mm)

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.40.4DNMG150404-MHMC61254.76

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Medium Cutting Rake angle Negative IC(mm) 12.7
EPSR(°) 55 Material Type Coated・Carbide Dimension D1(mm) 5.16
Breaker MH

Please check the type/dimensions/specifications of the part DNMG150404-MH-MC6125 in the M Class Insert (with MH Breaker) DNMG○○○-MH series.

Products with similar specification

Part Number
DNMG150408-MH-MC6125
DNMG150412-MH-MC6125
DNMG150412-MH-UE6020
DNMG150604-MH-MC6115
DNMG150604-MH-MC6125
DNMG150608-MH-MC6115
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details Dimension S1
(mm)

฿ 326.00

10 Piece(s) 15 Day(s) 0.80.8DNMG150408-MHMC61254.76

฿ 326.00

10 Piece(s) 15 Day(s) 1.21.2DNMG150412-MHMC61254.76

฿ 492.00

10 Piece(s) 40 Day(s) 1.21.2DNMG150412-MHUE60204.76

฿ 406.00

10 Piece(s) 15 Day(s) 0.40.4DNMG150604-MHMC61156.35

฿ 406.00

10 Piece(s) 15 Day(s) 0.40.4DNMG150604-MHMC61256.35

฿ 406.00

10 Piece(s) 15 Day(s) 0.80.8DNMG150608-MHMC61156.35