1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MH Breaker) CNMG○○○-MH (CNMG120404-MH-US7020)

MME INSERTS

M Class Insert (with MH Breaker) CNMG○○○-MH (CNMG120404-MH-US7020)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Interpolation M grade insert for medium cutting of alloy steel (with MH breaker) CNMG○○○-MH.
[Features]
・M-class double-sided chip breaker
・Flatland blade type with high cutting edge strength
・Good chip control with moderate chip pocket
・80°rhombic shape, negative insert, with hole
・UE6105 is steel, US7020 is stainless steel
UE6110, MC6015, and MC6115 are steel, and UC5115 is cast iron for general cutting (guideline for cutting conditions) [
Use] -Carbon
steel. For turning alloy steel and medium cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
CNMG120404-MH-US7020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Dimension D1
(mm)
Dimension S1
(mm)

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s) Stainless Steel0.40.4CNMG120404-MHUS702012.75.164.76

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative EPSR(°) 80 Material Type Coated・Carbide
Breaker MH

Please check the type/dimensions/specifications of the part CNMG120404-MH-US7020 in the M Class Insert (with MH Breaker) CNMG○○○-MH series.

Products with similar specification

Part Number
CNMG120404-MH-MC6125
CNMG120404-MH-UE6020
CNMG120408-MH-MC6125
CNMG120416-MH-MC6125
CNMG160608-MH-MC6115
CNMG160608-MH-MC6125
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Dimension D1
(mm)
Dimension S1
(mm)

฿ 310.00

10 Piece(s) 15 Day(s) Steel0.40.4CNMG120404-MHMC612512.75.164.76

฿ 354.00

10 Piece(s) 40 Day(s) Steel0.40.4CNMG120404-MHUE602012.75.164.76

฿ 310.00

10 Piece(s) 15 Day(s) Steel0.80.8CNMG120408-MHMC612512.75.164.76

฿ 310.00

10 Piece(s) 15 Day(s) Steel1.61.6CNMG120416-MHMC612512.75.164.76

฿ 554.00

10 Piece(s) Available 15 Day(s) Steel0.80.8CNMG160608-MHMC611515.8756.356.35

฿ 554.00

10 Piece(s) Available 15 Day(s) Steel0.80.8CNMG160608-MHMC612515.8756.356.35