(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Interpolation M-class insert for finishing and light cutting of cast iron (with MA breaker) WNMG○○○○○○-MA.
[Features]
・M-class double-sided chip breaker
・Ideal for general-purpose areas
・Positive land blade shape for excellent sharpness
・80° hexagon, negative insert, with hole
・UE6105・MC6115 is steel, US7020 is stainless steel, MC5005・UC5105 is for stable cutting of cast iron (reference for cutting condition)
・UE6110, MC6015, MP3025 is for general cutting of steel (reference for cutting condition)
・MC7025 is for general cutting of stainless steel (reference for cutting condition)
・UC5115 is for general cutting of cast iron ( Approximate state of cutting)
[Use]
・For lathe machining of cast iron, finishing and light cutting
Part Number |
---|
WNMG080404-MA-MP7035 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Material Type | Dimension D1 (mm) | Dimension S1 (mm) | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 318.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | WNMG080404-MA | MP7035 | 12.7 | Coated・Carbide | 5.16 | 4.76 | With Breaker |
Loading...
Shape | W (Hexagonal) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Negative | EPSR(°) | 80 |
Please check the type/dimensions/specifications of the part WNMG080404-MA-MP7035 in the M Class Insert (with MA Breaker) WNMG○○○○○○-MA series.
Part Number |
---|
WNMG060412-MA-MC7025 |
WNMG060412-MA-MP7035 |
WNMG060412-MA-US735 |
WNMG080404-MA-NX3035 |
WNMG080404-MA-VP15TF |
WNMG080408-MA-MC6125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Material Type | Dimension D1 (mm) | Dimension S1 (mm) | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 198.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 1.2 | 1.2 | WNMG060412-MA | MC7025 | 9.525 | Coated・Carbide | 3.81 | 4.76 | With Breaker | |
฿ 280.88 | 10 Piece(s) | 15 Day(s) | Stainless Steel | 1.2 | 1.2 | WNMG060412-MA | MP7035 | 9.525 | Coated・Carbide | 3.81 | 4.76 | With Breaker | ||
฿ 280.88 | 10 Piece(s) | 40 Day(s) | Stainless Steel | 1.2 | 1.2 | WNMG060412-MA | US735 | 9.525 | Coated・Carbide | 3.81 | 4.76 | With Breaker | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | WNMG080408-MA | NX3035 | 12.7 | Non-coated・Cermet | 5.16 | 4.76 | With Breaker | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | WNMG080404-MA | VP15TF | 12.7 | Coated・Carbide | 5.16 | 4.76 | With Breaker | ||
฿ 310.00 | 10 Piece(s) | 15 Day(s) | Steel | 0.8 | 0.8 | WNMG080408-MA | MC6125 | 12.7 | Coated・Carbide | 5.16 | 4.76 | - |
How can we improve?
How can we improve?