1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MA Breaker) VNMG○○○-MA (VNMG160404-MA-MP7035)

MME INSERTS

M Class Insert (with MA Breaker) VNMG○○○-MA (VNMG160404-MA-MP7035)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

Interpolation M-class insert for finishing and light cutting of cast iron (with MA breaker) VNMG○○○-MA.
[Features]
・M-class double-sided chip breaker
・Positive land blade shape for sharp cutting
・35° diamond shape, negative insert, with hole
・UE6105・MC6115 is steel, US7020 is stainless steel, UC5105・MC5005 is cast iron for stable cutting (cutting state standard)
・UE6110・MC6015 is for steel, MC7025 is for stainless steel, MC5015・UC5115 is for general cutting of cast iron (guideline for cutting conditions)
[Applications]
・Ideal for turning cast iron, finishing, light cutting,and general-purpose areas

Product dimension and specification





 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
VNMG160404-MA-MP7035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details

฿ 540.00

MME INSERTS 10 Piece(s) 35 Day(s) Stainless Steel0.40.4VNMG160404-MAMP7035

Loading...

  1. 1
 

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative IC(mm) 9.525 EPSR(°) 35
Material Type Coated・Carbide Dimension D1(mm) 3.81 Dimension S1(mm) 4.76
Breaker MA