(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Interpolation breaker M class insert for finishing and light cutting of cast iron (with MA breaker) SNMG○○○-MA.
[Features]
- 90° square, negative insert, with hole-
M-class double-sided chip breaker-
Ideal for general-purpose
areas- Positive land blade shape for excellent sharpness-
UE6105 and MC6115 are made of steel, and UC5105 and MC5005 are made of cast iron for stable cutting (
UE6110 / NX3035 / MC6015 are steel, MC7025 is stainless steel, MC5015 / UC5115 are cast iron, MP9015 is heat resistant alloy / titanium alloy, general cutting (cutting condition guideline) [
Usage]
Cast iron for turning, finishing and light cutting
Part Number |
---|
SNMG120404-MA-MC7025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Material Type | Dimension D1 (mm) | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 300.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | SNMG120404-MA | MC7025 | 12.7 | Coated・Carbide | 5.16 | 4.76 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Negative | EPSR(°) | 90° | Breaker | MA |
Please check the type/dimensions/specifications of the part SNMG120404-MA-MC7025 in the M-Class Insert (With MA Breaker) SNMG○○○-MA series.
Part Number |
---|
SNMG120404-MA-MC6125 |
SNMG120404-MA-MP7035 |
SNMG120404-MA-NX3035 |
SNMG120404-MA-VP15TF |
SNMG120408-MA-MC6125 |
SNMG120408-MA-MC7025 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Material Type | Dimension D1 (mm) | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 310.00 | 10 Piece(s) | 15 Day(s) | Steel | 0.4 | 0.4 | SNMG120404-MA | MC6125 | 12.7 | Coated・Carbide | 5.16 | 4.76 | ||
฿ 416.00 | 10 Piece(s) | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | SNMG120404-MA | MP7035 | 12.7 | Coated・Carbide | 5.16 | 4.76 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | SNMG120404-MA | NX3035 | 12.7 | Non-coated・Cermet | 5.16 | 4.76 | ||
฿ 416.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | SNMG120404-MA | VP15TF | 12.7 | Coated・Carbide | 5.16 | 4.76 | ||
฿ 310.00 | 10 Piece(s) | 15 Day(s) | Steel | 0.8 | 0.8 | SNMG120408-MA | MC6125 | 12.7 | Coated・Carbide | 5.16 | 4.76 | ||
฿ 300.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | SNMG120408-MA | MC7025 | 12.7 | Coated・Carbide | 5.16 | 4.76 |
How can we improve?
How can we improve?