1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MA Breaker) CNMG○○○-MA (CNMG120404-MA-MC6125)

TURNING INSERTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Interpolation M-class insert for finishing and light cutting of cast iron (with MA breaker) CNMG○○○-MA.
[Features]
・M-class double-sided chip breaker
・Ideal for general-purpose areas
・Positive land blade shape for excellent sharpness
・80° rhombus, negative insert, with hole
・UE6105 is steel, US7020 is stainless steel, UC5105 is cast iron, stable Cutting (guideline for cutting condition)
・General cutting with UE6110 steel (guideline for cutting condition)
・MC5005・UC5115 are general cutting with cast iron (guideline for cutting condition)
・NX3035 and MC6015 are steel, MP9015 is heat-resistant alloy・Titanium alloy General cutting (guidelines for cutting conditions)
・MC5015 is cast iron, MC7025 is stainless steel, general cutting (guidelines for cutting conditions)
・MC6115 is steel, UC5015 is cast iron, stable cutting (guidelines for cutting conditions)
[ Application]
・For lathe machining of cast iron, finish/light cutting

Dimensions of CNMG-MA




 

GRADES FOR TURNING / TURNING APPLICATION RANGE



 
Part Number
CNMG120404-MA-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4CNMG120404-MAMC612512.7Coated・Carbide5.164.76

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative EPSR(°) 80 Breaker MA

Please check the type/dimensions/specifications of the part CNMG120404-MA-MC6125 in the M Class Insert (with MA Breaker) CNMG○○○-MA series.

Products with similar specification

Part Number
CNMG120404-MA-MC7025
CNMG120404-MA-MP7035
CNMG120404-MA-NX3035
CNMG120404-MA-VP15TF
CNMG120408-MA-MC6125
CNMG120408-MA-MC7025
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 300.00

10 Piece(s) Available 15 Day(s) Stainless Steel0.40.4CNMG120404-MAMC702512.7Coated・Carbide5.164.76

฿ 354.00

10 Piece(s) 15 Day(s) Stainless Steel0.40.4CNMG120404-MAMP703512.7Coated・Carbide5.164.76

฿ 999,999,999.00

10 Piece(s) Quote Steel0.40.4CNMG120404-MANX303512.7Non-coated・Cermet5.164.76

฿ 999,999,999.00

10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4CNMG120404-MAVP15TF12.7Coated・Carbide5.164.76

฿ 310.00

10 Piece(s) 15 Day(s) Steel0.80.8CNMG120408-MAMC612512.7Coated・Carbide5.164.76

฿ 300.00

10 Piece(s) Available 15 Day(s) Stainless Steel0.80.8CNMG120408-MAMC702512.7Coated・Carbide5.164.76