1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with LP Breaker) WNMG-LP (WNMG060408-LP-MP3025)

MME INSERTS

M Class Insert (with LP Breaker) WNMG-LP (WNMG060408-LP-MP3025)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

First recommended breaker WNMG-LP for light cutting of carbon steel and alloy steel.
[Features]
・80° equilateral unequal angle hexagon, negative insert, with hole
・M-class double-sided chip breaker
・Achieves stable chip disposal in the light cutting area
・Smooth chip discharge is possible with the curved cutting edge
・For steel, UE6105 and MC6115 are for stable cutting (cutting condition guideline), UE6110, MC6015 and MP3025 are for general cutting (cutting condition guideline)
[Use]
・For turning carbon steel and alloy steel, light cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
WNMG060408-LP-MP3025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 280.88

MME INSERTS 10 Piece(s) 15 Day(s) 0.80.8WNMG060408-LPMP30259.525Coated・Cermet3.814.76

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Light Cutting Rake angle Negative EPSR(°) 80
Breaker LP

Please check the type/dimensions/specifications of the part WNMG060408-LP-MP3025 in the M Class Insert (with LP Breaker) WNMG-LP series.

Products with similar specification

Part Number
WNMG060404-LP-MP3025
WNMG06T304-LP-MP3025
WNMG06T308-LP-MP3025
WNMG080404-LP-MC6125
WNMG080404-LP-MP3025
WNMG080408-LP-MC6125
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 280.88

10 Piece(s) 15 Day(s) 0.40.4WNMG060404-LPMP30259.525Coated・Cermet3.814.76

฿ 251.25

10 Piece(s) 15 Day(s) 0.40.4WNMG06T304-LPMP30259.525Coated・Cermet3.813.97

฿ 251.25

10 Piece(s) 15 Day(s) 0.80.8WNMG06T308-LPMP30259.525Coated・Cermet3.813.97

฿ 310.00

10 Piece(s) 15 Day(s) 0.40.4WNMG080404-LPMC612512.7Coated・Carbide5.164.76

฿ 318.00

10 Piece(s) 35 Day(s) 0.40.4WNMG080404-LPMP302512.7Coated・Cermet5.164.76

฿ 310.00

10 Piece(s) 15 Day(s) 0.80.8WNMG080408-LPMC612512.7Coated・Carbide5.164.76