1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with LP Breaker) SNMG○○○-LP

M Class Insert (with LP Breaker) SNMG○○○-LP
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommended breaker for light cutting of carbon steel and alloy steel SNMG○○○-LP.
[Features]
・90° square, negative insert, with hole
・M-class double-sided chip breaker
・Achieves stable chip disposal in the light cutting area
・Smooth chip discharge is possible with the curved cutting edge
・Ue6105 steel, MC6115 for stable cutting, UE6110, MC6015, MP3025 for general cutting (guidelines for cutting conditions)
[Applications]
- For turning carbon steel and alloy steel, light cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
SNMG120404-LP-MC6125
SNMG120404-LP-MP3025
SNMG120408-LP-MC6125
SNMG120408-LP-MP3025
SNMG120412-LP-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.40.4SNMG120404-LPMC6125Coated・Carbide

฿ 416.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.40.4SNMG120404-LPMP3025Coated・Cermet

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8SNMG120408-LPMC6125Coated・Carbide

฿ 416.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.80.8SNMG120408-LPMP3025Coated・Cermet

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2SNMG120412-LPMC6125Coated・Carbide

Loading...

  1. 1
 

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Light Cutting Rake angle Negative IC(mm) 12.7
EPSR(°) 90 Dimension D1(mm) 5.16 Dimension S1(mm) 4.76
Breaker LP