1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with LP Breaker) DNMG○○○-LP (DNMG150408-LP-MC6125)

TURNING INSERTS

M Class Insert (with LP Breaker) DNMG○○○-LP (DNMG150408-LP-MC6125)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommended breaker M class insert for light cutting of carbon steel and alloy steel (with LP breaker) DNMG○○○-LP.
[Features]
- 55° rhombus, negative insert, with hole-
M-class double-sided chip breaker- Achieves
stable chip disposal in the light cutting area-
Curved cutting edge enables smooth chip discharge-
UE6105 made of steel- MC6115 for stable cutting, UE6110, MC6015, MP3025 for general cutting (guidelines for cutting conditions)
[Applications]
- For turning carbon steel and alloy steel, light cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
DNMG150408-LP-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8DNMG150408-LPMC612512.7Coated・Carbide5.164.76

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Light Cutting Rake angle Negative EPSR(°) 55
Breaker LP

Please check the type/dimensions/specifications of the part DNMG150408-LP-MC6125 in the M Class Insert (with LP Breaker) DNMG○○○-LP series.

Products with similar specification

Part Number
DNMG110408-LP-MP3025
DNMG150404-LP-MC6125
DNMG150404-LP-MP3025
DNMG150408-LP-MP3025
DNMG150412-LP-MC6125
DNMG150412-LP-MP3025
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 999,999,999.00

10 Piece(s) Quote 0.80.8DNMG110408-LPMP30259.525Coated・Cermet3.814.76

฿ 326.00

10 Piece(s) 15 Day(s) 0.40.4DNMG150404-LPMC612512.7Coated・Carbide5.164.76

฿ 999,999,999.00

10 Piece(s) Quote 0.40.4DNMG150404-LPMP302512.7Coated・Cermet5.164.76

฿ 999,999,999.00

10 Piece(s) Quote 0.80.8DNMG150408-LPMP302512.7Coated・Cermet5.164.76

฿ 326.00

10 Piece(s) 15 Day(s) 1.21.2DNMG150412-LPMC612512.7Coated・Carbide5.164.76

฿ 999,999,999.00

10 Piece(s) Quote 1.21.2DNMG150412-LPMP302512.7Coated・Cermet5.164.76