(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even in the latter half of passes when continuous chips tend to be produced
Part Number |
---|
VCMT110304-LM-MC7025 |
VCMT110304-LM-VP15TF |
VCMT110308-LM-MC7025 |
VCMT110308-LM-VP15TF |
VCMT160404-LM-MC7025 |
VCMT160404-LM-VP15TF |
VCMT160408-LM-MC7025 |
VCMT160408-LM-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 422.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | VCMT110304-LM | MC7025 | |
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VCMT110304-LM | VP15TF | ||
฿ 422.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | VCMT110308-LM | MC7025 | |
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | VCMT110308-LM | VP15TF | ||
฿ 552.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | VCMT160404-LM | MC7025 | |
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VCMT160404-LM | VP15TF | ||
฿ 552.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | VCMT160408-LM | MC7025 | |
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | VCMT160408-LM | VP15TF |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Material Type | Coating | Breaker | With Breaker |
How can we improve?
How can we improve?