(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even in the latter half of passes when continuous chips tend to be produced
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Material Type | Coating | Breaker | With Breaker |
Please check the type/dimensions/specifications of the part TCMT090204-LM-MC7025 in the M-Class Insert (With LM Breaker) TCMT○○○-LM series.
Part Number |
---|
TCMT090204-LM-VP15TF |
TCMT090208-LM-MC7025 |
TCMT090208-LM-VP15TF |
TCMT110204-LM-MC7025 |
TCMT110204-LM-VP15TF |
TCMT110208-LM-MC7025 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | TCMT090204-LM | VP15TF | ||
฿ 258.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | TCMT090208-LM | MC7025 | |
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | TCMT090208-LM | VP15TF | ||
฿ 194.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | TCMT110204-LM | MC7025 | |
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | TCMT110204-LM | VP15TF | ||
฿ 194.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | TCMT110208-LM | MC7025 |
How can we improve?
How can we improve?