(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Part Number |
---|
SNMG120404-LM-MC7015 |
SNMG120404-LM-MC7025 |
SNMG120404-LM-MP7035 |
SNMG120408-LM-MC7015 |
SNMG120408-LM-MC7025 |
SNMG120408-LM-MP7035 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 300.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 0.4 | 0.4 | SNMG120404-LM | MC7015 | |
฿ 300.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 0.4 | 0.4 | SNMG120404-LM | MC7025 | |
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | 0.4 | SNMG120404-LM | MP7035 | ||
฿ 300.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 0.8 | 0.8 | SNMG120408-LM | MC7015 | |
฿ 300.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 0.8 | 0.8 | SNMG120408-LM | MC7025 | |
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | SNMG120408-LM | MP7035 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | work material | Stainless Steel |
---|---|---|---|---|---|
Rake angle | Negative | Material Type | Coating | Breaker | With Breaker |
How can we improve?
How can we improve?