1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with HZ Breaker) CNMM○○○-HZ

M Class Insert (with HZ Breaker) CNMM○○○-HZ
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CNMM○○○-HZ, a specialist in heavy-duty machining of carbon steel and alloy steel.
[Features]
- 80° rhombus, negative insert, with
hole- Assist breaker for carbon steel and alloy steel-
Low resistance type with the best sharpness-
Teardrop shaped dots for good chip disposal over a wide range
[Applications]
・For heavy-duty turning

 
 

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
CNMM160616-HZ-UE6020
CNMM190612-HZ-UH6400
CNMM190616-HZ-UE6020
CNMM190616-HZ-UH6400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.61.6CNMM160616HZUE6020

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.21.2CNMM190612-HZUH6400

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.61.6CNMM190616-HZUE6020

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.61.6CNMM190616-HZUH6400

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Heavy Cutting Rake angle Negative IC(mm) 19.05
EPSR(°) 80 Material Type Coated・Carbide Dimension D1(mm) 7.93
Dimension S1(mm) 6.35 Breaker HZ