(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
First recommended chipbreaker for heavy cutting of carbon steel and alloy steel SNMM○○○-HX.
[Features]
- 90° square, negative insert, with hole-
M-class single-sided chip breaker- Covers
the middle area of the heavy-duty cutting area . Good chip disposal performance・It has an appropriate chip pocket and good chip evacuation performance [Applications]・For lathe turning of carbon steel and alloy steel, heavy cutting
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Dimension D1 (mm) | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.2 | 1.2 | SNMM190612-HX | UE6020 | 19.05 | 7.93 | 6.35 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.2 | 1.2 | SNMM190612-HX | UH6400 | 19.05 | 7.93 | 6.35 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.6 | 1.6 | SNMM190616-HX | UE6020 | 19.05 | 7.93 | 6.35 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.6 | 1.6 | SNMM190616-HX | UH6400 | 19.05 | 7.93 | 6.35 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 2.4 | 2.4 | SNMM190624-HX | UE6020 | 19.05 | 7.93 | 6.35 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 2.4 | 2.4 | SNMM190624-HX | UH6400 | 19.05 | 7.93 | 6.35 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 2.4 | 2.4 | SNMM250724-HX | UE6020 | 25.4 | 9.12 | 7.94 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 2.4 | 2.4 | SNMM250724-HX | UH6400 | 25.4 | 9.12 | 7.94 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 2.4 | 2.4 | SNMM250924-HX | UE6020 | 25.4 | 9.12 | 9.52 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 2.4 | 2.4 | SNMM250924-HX | UH6400 | 25.4 | 9.12 | 9.52 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | work material | Steel |
---|---|---|---|---|---|
Breaker Use | Heavy Cutting | Rake angle | Negative | EPSR(°) | 90 |
Material Type | Coated・Carbide | Breaker | HX |
How can we improve?
How can we improve?