(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
First recommended chipbreaker for heavy cutting of carbon steel and alloy steel CNMM○○○-HX.
[Features]
- 80° rhombus, negative insert, with hole-
M-class single-sided chip breaker-
Covers the middle area of the heavy-duty cutting
area- Both sharpness and cutting edge strength are achieved with the straight cutting edge and chamfer-
Variable land and waveform breaker Good chip disposal performance
・It has an appropriate chip pocket and good chip evacuation performance
[Applications]
・For lathe turning of carbon steel and alloy steel, heavy cutting
Part Number |
---|
CNMM190612-HX-UE6020 |
CNMM190612-HX-UH6400 |
CNMM190616-HX-UE6020 |
CNMM190616-HX-UH6400 |
CNMM190624-HX-UH6400 |
CNMM250924-HX-UE6020 |
CNMM250924-HX-UH6400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Dimension D1 (mm) | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.2 | 1.2 | CNMM190612-HX | UE6020 | 19.05 | 7.93 | 6.35 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.2 | 1.2 | CNMM190612-HX | UH6400 | 19.05 | 7.93 | 6.35 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.6 | 1.6 | CNMM190616-HX | UE6020 | 19.05 | 7.93 | 6.35 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.6 | 1.6 | CNMM190616-HX | UH6400 | 19.05 | 7.93 | 6.35 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Others | 2.4 | CNMM190624-HX | UH6400 | 19.05 | 7.93 | 6.35 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Others | 2.4 | CNMM250924-HX | UE6020 | 25.4 | 9.12 | 9.52 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Others | 2.4 | CNMM250924-HX | UH6400 | 25.4 | 9.12 | 9.52 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | work material | Stainless Steel |
---|---|---|---|---|---|
Breaker Use | Heavy Cutting | Rake angle | Negative | EPSR(°) | 80 |
Material Type | Coated・Carbide | Breaker | HX |
How can we improve?
How can we improve?