1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with GM Breaker) TNMG○○○-GM

M Class Insert (with GM Breaker) TNMG○○○-GM
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 248.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves reliable control even with latter-half materials that have easily elongated chips

 
Part Number
TNMG160404-GM-MC7015
TNMG160404-GM-MC7025
TNMG160404-GM-MP7035
TNMG160408-GM-MC7015
TNMG160408-GM-MC7025
TNMG160408-GM-MP7035
TNMG160412-GM-MC7015
TNMG160412-GM-MC7025
TNMG160412-GM-MP7035
TNMG220408-GM-MC7015
TNMG220408-GM-MC7025
TNMG220408-GM-MP7035
TNMG220412-GM-MC7015
TNMG220412-GM-MC7025
TNMG220412-GM-MP7035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.40.4TNMG160404-GMMC7015

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.40.4TNMG160404-GMMC7025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.40.4TNMG160404-GMMP7035

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.80.8TNMG160408-GMMC7015

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.80.8TNMG160408-GMMC7025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.80.8TNMG160408-GMMP7035

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2TNMG160412-GMMC7015

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2TNMG160412-GMMC7025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.21.2TNMG160412-GMMP7035

฿ 352.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.80.8TNMG220408-GMMC7015

฿ 352.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.80.8TNMG220408-GMMC7025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.80.8TNMG220408-GMMP7035

฿ 352.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2TNMG220412-GMMC7015

฿ 352.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2TNMG220412-GMMC7025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.21.2TNMG220412-GMMP7035

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Stainless Steel
Breaker Use Medium Cutting Rake angle Negative Material Type Coating
Breaker With Breaker