(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Part Number |
---|
CNMG120404-GM-MC7015 |
CNMG120404-GM-MC7025 |
CNMG120404-GM-MP7035 |
CNMG120408-GM-MC7015 |
CNMG120408-GM-MC7025 |
CNMG120408-GM-MP7035 |
CNMG120412-GM-MC7015 |
CNMG120412-GM-MC7025 |
CNMG120412-GM-MP7035 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 300.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 0.4 | 0.4 | CNMG120404-GM | MC7015 | ||
฿ 300.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 0.4 | 0.4 | CNMG120404-GM | MC7025 | ||
฿ 2,893.00 | MME INSERTS | 1 Pack(s) | 10 Pieces Per Package | 16 Day(s) | 0.4 | 0.4 | CNMG120404-GM | MP7035 | ||
฿ 300.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 0.8 | 0.8 | CNMG120408-GM | MC7015 | ||
฿ 300.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 0.8 | 0.8 | CNMG120408-GM | MC7025 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | CNMG120408-GM | MP7035 | |||
฿ 300.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 1.2 | 1.2 | CNMG120412-GM | MC7015 | ||
฿ 300.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 1.2 | 1.2 | CNMG120412-GM | MC7025 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.2 | 1.2 | CNMG120412-GM | MP7035 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | work material | Stainless Steel |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Negative | Material Type | Coating |
How can we improve?
How can we improve?