(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Trusco Code | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 280.88 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | WNMG080408-GJ | RT9010 | 662-7099 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | WNMG080408-GJ | US905 | - | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | WNMG080408-GJ | VP10RT | - | Coating | ||
฿ 280.88 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | WNMG080412-GJ | RT9010 | 662-7242 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | WNMG080412-GJ | US905 | - | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | WNMG080412-GJ | VP10RT | - | Coating | ||
฿ 280.88 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | WNMG080416-GJ | RT9010 | 662-7323 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | WNMG080416-GJ | US905 | - | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | WNMG080416-GJ | VP10RT | - | Coating | ||
฿ 598.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | WNMG100612-GJ | RT9010 | 662-7358 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | WNMG100612-GJ | VP10RT | - | Coating |
Loading...
Shape | W (Hexagonal) | Application | Outer Diameter / Inner Diameter | Rake angle | Negative |
---|---|---|---|---|---|
Breaker | With Breaker |
How can we improve?
How can we improve?