(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | DNMG150408-GJ | RT9010 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | DNMG150408-GJ | US905 | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | DNMG150408-GJ | VP10RT | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | DNMG150408-GJ | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | DNMG150412-GJ | RT9010 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | DNMG150412-GJ | US905 | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | DNMG150412-GJ | VP10RT | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | DNMG150412-GJ | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | DNMG150416-GJ | RT9010 | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | DNMG150416-GJ | US905 | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | DNMG150416-GJ | VP10RT | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | DNMG150416-GJ | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | DNMG150608-GJ | US905 | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | DNMG150608-GJ | VP10RT | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | DNMG150612-GJ | US905 | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | DNMG150612-GJ | VP10RT | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | DNMG150616-GJ | US905 | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.6 | 1.6 | DNMG150616-GJ | VP10RT | Coating |
Loading...
Shape | D (55° Diamond) | Application | Outer Diameter / Inner Diameter | Rake angle | Negative |
---|---|---|---|---|---|
Breaker | With Breaker |
How can we improve?
How can we improve?