1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with GH Breaker) WNMG○○○○○○-GH

M Class Insert (with GH Breaker) WNMG○○○○○○-GH
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommended chipbreaker for rough cutting of cast iron WNMG○○○○○○-GH.
[Features]
・80° equilateral unequal angle hexagon, negative insert, with hole
・M-class double-sided chip breaker
・Suitable for interrupted cutting and black scale cutting・
High feed possible due to combination of wide land and large chip pocket
・UE6105, MC6115 is steel, US7020 is stainless steel, and UC5105 is cast iron for stable cutting (guidelines for cutting conditions)
[Use]
・For turning and rough cutting of cast iron

Product dimension and specification 




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
WNMG080408-GH-MC6125
WNMG080412-GH-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8WNMG080408-GH

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2WNMG080412-GH

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Rough Cutting Rake angle Negative Material Details MC6125
IC(mm) 12.7 EPSR(°) 80 Material Type Coated・Carbide
Dimension D1(mm) 5.16 Dimension S1(mm) 4.76 Breaker GH