1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with GH Breaker) TNMG○○○-GH

M Class Insert (with GH Breaker) TNMG○○○-GH
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommended chipbreaker for rough cutting of cast iron TNMG○○○-GH.
[Features]
・60° equilateral triangle, negative insert, with hole
・M-class double-sided chip breaker
・Suitable for intermittent cutting and black scale cutting・
High feed possible due to combination of wide land and large chip pocket
・UE6105 is steel, US7020 is Stainless steel, UC5105 for cast iron, MC6115 for stable cutting of steel and cast iron (guideline for cutting conditions)
・UC5115 for cast iron, UE6110 for general cutting of steel (guideline for cutting conditions)
[Use]
・For turning and rough cutting of cast iron

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
TNMG160408-GH-MC6125
TNMG160412-GH-MC6125
TNMG220408-GH-MC6115
TNMG220408-GH-MC6125
TNMG220408-GH-UC5115
TNMG220412-GH-MC6115
TNMG220412-GH-MC6125
TNMG220416-GH-MC6115
TNMG220416-GH-MC6125
TNMG270612-GH-MC6115
TNMG270612-GH-MC6125
TNMG270616-GH-MC6115
TNMG270616-GH-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Dimension D1
(mm)
Dimension S1
(mm)

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG160408-GHMC61259.5253.814.76

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2TNMG160412-GHMC61259.5253.814.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG220408-GHMC611512.75.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG220408-GHMC612512.75.164.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron0.80.8TNMG220408-GHUC511512.75.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2TNMG270612-GHMC611515.8756.356.35

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2TNMG220412-GHMC612512.75.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.61.6TNMG220416-GHMC611512.75.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.61.6TNMG220416-GHMC612512.75.164.76

฿ 584.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.21.2TNMG270612-GHMC611515.8756.356.35

฿ 584.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.21.2TNMG270612-GHMC612515.8756.356.35

฿ 584.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.61.6TNMG270616-GHMC611515.8756.356.35

฿ 584.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.61.6TNMG270616-GHMC612515.8756.356.35

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Rough Cutting
Rake angle Negative EPSR(°) 60 Material Type Coated・Carbide
Breaker GH