1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with GH Breaker) SNMG○○○-GH (SNMG120412-GH-US735)

MME INSERTS

M Class Insert (with GH Breaker) SNMG○○○-GH (SNMG120412-GH-US735)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommended chipbreaker for rough cutting of cast iron SNMG○○○-GH.
[Features]
・90° square, negative insert, with hole
・M-class double-sided chip breaker
・Suitable for intermittent cutting and black scale cutting・
High feed possible due to combination of wide land and large chip pocket
・UE6105 is steel, US7020 is stainless Steel, UC5105 for cast iron, MC6115 for stable cutting of steel and cast iron (guideline for cutting conditions)
・UE6110 for steel, UC5115 for general cutting of cast iron (guideline for cutting conditions)
[Use]
・For turning and rough cutting of cast iron

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
SNMG120412-GH-US735
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Dimension D1
(mm)
Dimension S1
(mm)

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel1.21.2SNMG120412-GHUS73512.75.164.76

Loading...

  1. 1
 

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Breaker Use Rough Cutting
Rake angle Negative EPSR(°) 90 Material Type Coated・Carbide
Breaker GH