1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with GH Breaker) DNMG○○○-GH (DNMG150608-GH-US735)

MME INSERTS

M Class Insert (with GH Breaker) DNMG○○○-GH (DNMG150608-GH-US735)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommended chipbreaker for rough cutting of cast iron DNMG○○○-GH.
[Features]
- 55° rhombus, negative insert, with hole-
M-class double-sided chip breaker-
Suitable for intermittent cutting and black scale cutting-
High feed possible due to combination of wide land and large chip
pocket- UE6105 is steel, UC5105 is cast iron , MC6115 for stable cutting of steel and cast iron (a guideline for cutting conditions)
・UE6110 for general cutting of steel and UC5115 for cast iron (a guideline for cutting conditions)
[Applications]
・For turning and roughing of cast iron

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
DNMG150608-GH-US735
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details EPSR
(°)
Dimension S1
(mm)

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel0.80.8DNMG150608-GHUS735556.35

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Rough Cutting
Rake angle Negative IC(mm) 12.7 Material Type Coated・Carbide
Dimension D1(mm) 5.16 Breaker GH