1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with GH Breaker) CNMG○○○-GH (Part Number)

M Class Insert (with GH Breaker) CNMG○○○-GH
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommended M grade insert for rough cutting of cast iron (with GH breaker) CNMG○○○-GH.
[Features]
・M-class double-sided chip breaker
・Suitable for intermittent cutting and black scale cutting
・High feed possible due to combination of wide land and large chip pocket
・80° diamond shape, negative insert, with hole
・UE6105 and MC6115 are made of steel, US7020 is stainless steel, UC5105 is cast iron, stable cutting (guideline for cutting conditions)
・UE6110 is steel, UC5115 is cast iron for general cutting (guideline for cutting conditions)

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
CNMG120408-GH-MC6125
CNMG120412-GH-MC6125
CNMG120416-GH-MC6125
CNMG160612-GH-MC6115
CNMG160612-GH-MC6125
CNMG160612-GH-UC5105
CNMG160612-GH-UC5115
CNMG160612-GH-UE6020
CNMG160612-GH-US735
CNMG160616-GH-MC6115
CNMG160616-GH-MC6125
CNMG160616-GH-UC5105
CNMG160616-GH-UC5115
CNMG190612-GH-MC6115
CNMG190612-GH-MC6125
CNMG190616-GH-MC6115
CNMG190616-GH-MC6125
CNMG190616-GH-UC5105
CNMG190616-GH-UC5115
CNMG190616-GH-UE6020
CNMG190616-GH-US735
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Dimension D1
(mm)
Dimension S1
(mm)

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8CNMG120408-GHMC612512.75.164.76

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2CNMG120412-GHMC612512.75.164.76

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.61.6CNMG120416-GHMC612512.75.164.76

฿ 554.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.21.2CNMG160612-GHMC611515.8756.356.35

฿ 554.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.21.2CNMG160612-GHMC612515.8756.356.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron1.21.2CNMG160612-GHUC510515.8756.356.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron1.21.2CNMG160612-GHUC511515.8756.356.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel1.21.2CNMG160612-GHUE602015.8756.356.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel1.21.2CNMG160612-GHUS73515.8756.356.35

฿ 554.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.61.6CNMG160616-GHMC611515.8756.356.35

฿ 554.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.61.6CNMG160616-GHMC612515.8756.356.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron1.61.6CNMG160616-GHUC510515.8756.356.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron1.61.6CNMG160616-GHUC511515.8756.356.35

฿ 656.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.21.2CNMG190612-GHMC611519.057.936.35

฿ 656.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.21.2CNMG190612-GHMC612519.057.936.35

฿ 656.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.61.6CNMG190616-GHMC611519.057.936.35

฿ 656.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.61.6CNMG190616-GHMC612519.057.936.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron1.61.6CNMG190616-GHUC510519.057.936.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron1.61.6CNMG190616-GHUC511519.057.936.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel1.61.6CNMG190616-GHUE602019.057.936.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel1.61.6CNMG190616-GHUS73519.057.936.35

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Rough Cutting
Rake angle Negative EPSR(°) 80 Material Type Coated・Carbide
Breaker GH