1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

M Class Insert (with FY Breaker) DNMG○○○-FY (DNMG150404-FY-VP25N)

MME INSERTS

M Class Insert (with FY Breaker) DNMG○○○-FY (DNMG150404-FY-VP25N)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Geometry for low carbon steel finishing with FY geometry.
[Features]
- 55° diamond shape, negative insert, with hole.
・Stable chip curl created by steep walls.
・Achieves outstanding chip disposal with iron plate materials and low-carbon steel materials.
- Reliable curling even in profiling machining due to the use of a wave-shaped cutting edge.
[Applications]
・Ideal for finish turning for low carbon steel.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
DNMG150404-FY-VP25N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension S1
(mm)

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4DNMG150404-FYVP25NCoated・Cermet4.76

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Negative IC(mm) 12.7 EPSR(°) 55
Dimension D1(mm) 5.16 Breaker FY