1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

M Class Insert (with FY Breaker) CNMG○○○-FY【1-10 Pieces Per Package】

M Class Insert (with FY Breaker) CNMG○○○-FY
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,530.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves reliable control even with latter-half materials that have easily elongated chips

 
Part Number
CNMG120404-FY-MP3025
CNMG120404-FY-NX3035
CNMG120404-FY-VP25N
CNMG120408-FY-MP3025
CNMG120408-FY-VP25N
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4CNMG120404-FYMP3025Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4CNMG120404-FYNX3035Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4CNMG120404-FYVP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8CNMG120408-FYMP3025Coated cermet

฿ 3,530.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8CNMG120408-FYVP25NCoated cermet

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Negative Breaker With Breaker