1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

M Class Insert (with FV Breaker) TCMT○○○-FV

M Class Insert (with FV Breaker) TCMT○○○-FV
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable to precision machining such as fine cutting depths and fine feed

 
Part Number
TCMT16T304-FV-AP25N
TCMT16T304-FV-NX2525
TCMT16T304-FV-NX3035
TCMT110204-FV-AP25N
TCMT110204-FV-NX2525
TCMT110204-FV-NX3035
TCMT110204-FV-VP45N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronTCMT16T304-FVAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronTCMT16T304-FVNX2525Coating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelTCMT16T304-FVNX3035Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronTCMT110204-FVAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronTCMT110204-FVNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelTCMT110204-FVNX3035Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelTCMT110204-FVVP45NCoated cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Positive Corner R 0.4 Corner R Re(mm) 0.4
Breaker With Breaker